CJ-Series Communication Units

CJ-Series Communication Units
Open to any communication
• The CJ-Series provides both standardised open networks interfaces, and cost-efficient high-speed proprietary network links. Datalinks between PLCs, or to higher-level information systems can be made using Serial or Ethernet links, or the easy-to-use controller Link network.
• Omron supports the 2 major field networks, DeviceNet and PROFIBUS-DP. For high-speed field I/O, Omron's own CompoBus/S offers an unsurpassed ease of installation. Fully user-configurable Serial and CAN-based communication can be used to emulate a variety of application-specific protocols.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CJ1W-CORT21

Part Number
CJ1W-CORT21
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,048.83 €

1 3 Days

Loading...

  1. 1

Basic information

Communication Interface (Transmission Standard) Other Type of data transmission Parallel Transmission rate(kBit/s) 1000
Width(mm) 31 Height(mm) 90 Depth(mm) 78.7
Number of HW-interfaces industrial Ethernet 0 Number of HW-interfaces RS-232 0 Number of interfaces PROFINET 0
Number of HW-interfaces RS-485 0 Number of HW-interfaces RS-422 0 Number of HW-interfaces other 1
Number of HW-interfaces parallel 0 Number of HW-interfaces USB 0 Number of HW-interfaces serial TTY 0
Number of HW-interfaces wireless 0 Performance level according to EN ISO 13849-1 Level a Explosion safety category for dust None
Explosion safety category for gas None SIL according to IEC 61508 None With potential separation false
Supporting protocol for other bus systems false Supporting protocol for TCP/IP false Supporting protocol for Modbus false
Supporting protocol for EtherNet/IP false Supporting protocol for PROFIBUS false Supporting protocol for INTERBUS-Safety false
Supporting protocol for KNX false Supporting protocol for PROFINET CBA false Supporting protocol for SafetyBUS p false
Supporting protocol for SUCONET false Supporting protocol for INTERBUS false Supporting protocol for Data-Highway false
Supporting protocol for DeviceNet false Supporting protocol for CAN true Supporting protocol for PROFIsafe false
Supporting protocol for Foundation Fieldbus false Supporting protocol for PROFINET IO false Supporting protocol for AS-Interface Safety at Work false
Supporting protocol for SERCOS false Supporting protocol for LON false Supporting protocol for DeviceNet Safety false
Supporting protocol for ASI false IO link master false Radio standard GSM false
Radio standard UMTS false Radio standard Bluetooth false With optical interface false
Radio standard GPRS false Suitable for safety functions false Appendant operation agent (Ex ib) false
Appendant operation agent (Ex ia) false Redundancy false Radio standard WLAN 802.11 false

This page is CJ-Series Communication Units, part number CJ1W-CORT21.
You can find the detail information about specifications and dimensions on part number CJ1W-CORT21.

Tech Support