CP1W Option Board for Programmable Controller CP2E

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CP1W-CIF12-V1

Part Number
CP1W-CIF12-V1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

148.98 €

1 3 Days

Loading...

  1. 1

Basic information

Communication Interface (Transmission Standard) RS-422(A)/485 Connection Terminal Terminal Block Current Consumption(A) 0.04
Type of data transmission Serial Width(mm) 35 Height(mm) 35
Number of HW-interfaces industrial Ethernet 0 Number of HW-interfaces RS-232 0 Number of interfaces PROFINET 0
Number of HW-interfaces RS-485 1 Number of HW-interfaces RS-422 1 Number of HW-interfaces other 0
Number of HW-interfaces parallel 0 Number of HW-interfaces USB 0 Number of HW-interfaces serial TTY 0
Number of HW-interfaces wireless 0 Performance level according to EN ISO 13849-1 Level a Explosion safety category for dust None
Explosion safety category for gas None SIL according to IEC 61508 None With potential separation false
Supporting protocol for other bus systems false Supporting protocol for TCP/IP false Supporting protocol for Modbus true
Supporting protocol for EtherNet/IP false Supporting protocol for PROFIBUS false Supporting protocol for INTERBUS-Safety false
Supporting protocol for KNX false Supporting protocol for PROFINET CBA false Supporting protocol for SafetyBUS p false
Supporting protocol for SUCONET false Supporting protocol for INTERBUS false Supporting protocol for Data-Highway false
Supporting protocol for DeviceNet false Supporting protocol for CAN false Supporting protocol for PROFIsafe false
Supporting protocol for Foundation Fieldbus false Supporting protocol for PROFINET IO false Supporting protocol for AS-Interface Safety at Work false
Supporting protocol for SERCOS false Supporting protocol for LON false Supporting protocol for DeviceNet Safety false
Supporting protocol for ASI false IO link master false Radio standard GSM false
Radio standard UMTS false Radio standard Bluetooth false With optical interface false
Radio standard GPRS false Suitable for safety functions false Appendant operation agent (Ex ib) false
Appendant operation agent (Ex ia) false Redundancy false Radio standard WLAN 802.11 false

This page is CP1W Option Board for Programmable Controller CP2E, part number CP1W-CIF12-V1.
You can find the detail information about specifications and dimensions on part number CP1W-CIF12-V1.

Tech Support