EtherNet/IP Communication Module for CP1L/CP1H PLCs

EtherNet/IP Communication Module for CP1L/CP1H PLCs
Versatile, Low-Cost EtherNet/IP Adapter for CP1L/CP1H PLCs
This advanced communications adapter provides versatility by being able to program the CP1L/H over Ethernet and simultaneously being able to communicate with an HMI and/or SCADA software system to the same CP1L/H.
◼️ Module supports Normal Mode for easy linking of Data Memories using EtherNet/IP
◼️ Module supports IO Block Mode which turns the CP1 into a low cost and flexible remote I/O block using EtherNet/IP
◼️ Fits into one of the CP1’s communication slots.
◼️ Module supports CP1 programming and NS screen for remote programming and monitoring.
◼️ Module has an EDS file and can be used with third party EtherNet/IP devices for maximum flexibility
The module supports “Normal Mode” which is the standard data link and “IO Block Mode” which maps directly to CIO000 to 019 to read the PLC’s inputs and CIO100 to 119 for direct control of the PLC’s outputs. This allows the user to plug in the module and use the PLC as remote I/O without any programming or setup of the PLC. This I/O mapping would include built-in I/O and expansion I/O.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CP1W-EIP61

Part Number
CP1W-EIP61
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

492.57 €

1 3 Days

Loading...

  1. 1

Basic information

Communication Interface (Transmission Standard) Ethernet / Other Type 10/100Base-TX Type of data transmission Serial
Transmission rate(kBit/s) 100000 Maximum number of units mountable per PLC 1 Applicable PLCs CP1L-L14/L20/M30/M40/M60, CP1H-X/XA/Y
Number of HW-interfaces industrial Ethernet 1 Number of HW-interfaces RS-232 0 Number of interfaces PROFINET 0
Number of HW-interfaces RS-485 0 Number of HW-interfaces RS-422 0 Number of HW-interfaces other 1
Number of HW-interfaces parallel 0 Number of HW-interfaces USB 0 Number of HW-interfaces serial TTY 0
Number of HW-interfaces wireless 0 Performance level according to EN ISO 13849-1 Level a Explosion safety category for dust None
Explosion safety category for gas None SIL according to IEC 61508 None With potential separation true
Supporting protocol for other bus systems false Supporting protocol for TCP/IP true Supporting protocol for Modbus false
Supporting protocol for EtherNet/IP true Supporting protocol for PROFIBUS false Supporting protocol for INTERBUS-Safety false
Supporting protocol for KNX false Supporting protocol for PROFINET CBA false Supporting protocol for SafetyBUS p false
Supporting protocol for SUCONET false Supporting protocol for INTERBUS false Supporting protocol for Data-Highway false
Supporting protocol for DeviceNet false Supporting protocol for CAN false Supporting protocol for PROFIsafe false
Supporting protocol for Foundation Fieldbus false Supporting protocol for PROFINET IO false Supporting protocol for AS-Interface Safety at Work false
Supporting protocol for SERCOS false Supporting protocol for LON false Supporting protocol for DeviceNet Safety false
Supporting protocol for ASI false IO link master false Radio standard GSM false
Radio standard UMTS false Radio standard Bluetooth false With optical interface false
Radio standard GPRS false Suitable for safety functions false Appendant operation agent (Ex ib) false
Appendant operation agent (Ex ia) false Redundancy false Radio standard WLAN 802.11 false

This page is EtherNet/IP Communication Module for CP1L/CP1H PLCs, part number CP1W-EIP61.
You can find the detail information about specifications and dimensions on part number CP1W-EIP61.

Tech Support