PROFIBUS-DP Master Unit for CS1 CPU

PROFIBUS-DP Master Unit for CS1 CPU
• PROFIBUS-DP master class one with support of DP-V1 data types.
• 7 kWord I/O
• Simple configuration through FDT/DTM based configurator
• Special CPU unit
• Handles data independent of the CPU unit, thus reducing CPU load

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CS1W-PRM21

Part Number
CS1W-PRM21
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,622.83 €

1 3 Days

Loading...

  1. 1

Basic information

Representative Standard CE Product name PROFIBUS-DP Master Unit Main functions Basic PROFIBUS-DP master Class 1
Functions plus DPV1 data types support Type of data transmission Other Transmission rate(kBit/s) 12000
Current consumption (5 VDC)(A) 0.4 Maximum number of units mountable per PLC 16 Maximum number of I/O points 7168 words
Unit No. 0 to F Weight(g) 154 Ambient operating temperature(°C) 0 to 50
Width(mm) 34.5 Height(mm) 130 Depth(mm) 111.2
Number of HW-interfaces industrial Ethernet 0 Number of HW-interfaces RS-232 0 Number of interfaces PROFINET 0
Number of HW-interfaces RS-485 0 Number of HW-interfaces RS-422 0 Number of HW-interfaces other 1
Number of HW-interfaces parallel 0 Number of HW-interfaces USB 0 Number of HW-interfaces serial TTY 0
Number of HW-interfaces wireless 0 Performance level according to EN ISO 13849-1 Level a Explosion safety category for dust None
Explosion safety category for gas None SIL according to IEC 61508 None Maximum number of PROFIBUS slaves 125
With potential separation false Supporting protocol for other bus systems false Supporting protocol for TCP/IP false
Supporting protocol for Modbus false Supporting protocol for EtherNet/IP false Supporting protocol for PROFIBUS true
Supporting protocol for INTERBUS-Safety false Supporting protocol for KNX false Supporting protocol for PROFINET CBA false
Supporting protocol for SafetyBUS p false Supporting protocol for SUCONET false Supporting protocol for INTERBUS false
Supporting protocol for Data-Highway false Supporting protocol for DeviceNet false Supporting protocol for CAN false
Supporting protocol for PROFIsafe false Supporting protocol for Foundation Fieldbus false Supporting protocol for PROFINET IO false
Supporting protocol for AS-Interface Safety at Work false Supporting protocol for SERCOS false Supporting protocol for LON false
Supporting protocol for DeviceNet Safety false Supporting protocol for ASI false IO link master false
Radio standard GSM false Radio standard UMTS false Radio standard Bluetooth false
With optical interface false Radio standard GPRS false Suitable for safety functions false
Appendant operation agent (Ex ib) false Appendant operation agent (Ex ia) false Redundancy false
Radio standard WLAN 802.11 false

This page is PROFIBUS-DP Master Unit for CS1 CPU, part number CS1W-PRM21.
You can find the detail information about specifications and dimensions on part number CS1W-PRM21.

Tech Support