Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
CP1W-8ET1 |
CP1W-16ET1 |
CP1W-40EDT1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Outputs | Width (mm) | Input Current at Signal 1 (mA) | Number of Digital Inputs | Number of Digital Outputs | Time Delay at Signal Change (ms) | Permitted Voltage at Input (V) | Digital inputs configurable | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
240.22 € | 1 | 3 Days | 8 | 66 | - | 0 | 8 | 0.1 - 1 | - | false | ||
253.40 € | 1 | 3 Days | 16 | 86 | - | 0 | 16 | 0.1 - 1 | - | false | ||
555.10 € | 1 | 3 Days | 16 | 150 | 5 | 24 | 4 | 0 - 32 | 20.4 - 26.4 | true |
Loading...
Output Format | Transistor / source output | Output Current(A) | 0.3 | Performance Level According to EN ISO 13849-1 | Level a |
---|---|---|---|---|---|
Depth(mm) | 50 | Height(mm) | 90 | Voltage Type (Supply Voltage) | DC |
Type of Voltage (Input Voltage) | DC | Type of Electric Connection | Screw connection | Type of Digital Output | Transistor |
Type of Output Voltage | DC | SIL According to IEC 61508 | None | Explosion Safety Category for Dust | None |
Explosion Safety Category for Gas | None | Permitted Voltage at Output(V) | 4.5 - 30 | Suitable for safety functions | false |
Redundancy | false | Digital outputs configurable | true | Short-circuit protection, outputs available | false |
Configure
Basic Attributes
Number of Outputs
Width(mm)
Input Current at Signal 1(mA)
Number of Digital Inputs
Number of Digital Outputs
Time Delay at Signal Change(ms)
Permitted Voltage at Input(V)
Digital inputs configurable
Filter by standard shipping days
Optional Attributes