Digital Indicator for Omron SYSMAC CJ1/CJ2/NJ

Digital Indicator for Omron SYSMAC CJ1/CJ2/NJ
CE marking certification
•RoHS-compliant product
•Digital indicator allowing direct connection to the bus of OMRON SYSMAC CJ1/CJ2/NJ
•3000 times/sec high-speed processing
•Simultaneous hold function
The peak, bottom, and average values in the detection section can be held simultaneously.
•Completely seamless communication between CJ1/CJ2/NJ and F130.
•Remarkable simplification of equipment wiring.
•Reduce development duration of measurement system, modification, and maintenance.
•Cost advantages.
•Equivalent input calibration function
Calibration can be carried out by only inputting the sensor's rated output without using the actual load.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CJ1W-F130

Part Number
CJ1W-F130
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2,180.50 €

1 3 Days

Loading...

  1. 1

Basic information

Performance Level According to EN ISO 13849-1 Level a Depth(mm) 89 Height(mm) 90
Width(mm) 31 Explosion Safety Category for Dust None Explosion Safety Category for Gas None
Suitable for CNC false Suitable for Electronic Positioning false Suitable for SSI false
Suitable for single-axis positioning false Suitable for counting false Suitable for weighing true
Suitable for safety functions false Suitable for multi-axis positioning false Suitable for incremental data detection false
Redundancy false

This page is Digital Indicator for Omron SYSMAC CJ1/CJ2/NJ, part number CJ1W-F130.
You can find the detail information about specifications and dimensions on part number CJ1W-F130.

Tech Support