Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
CJ1W-AD041-V1(SL) |
CJ1W-AD081-V1(SL) |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Input Channels | |
---|---|---|---|---|---|
683.67 € | 1 | 3 Days | 4 | ||
928.08 € | 1 | 3 Days | 8 |
Loading...
Type | Input | Number of Output Channels | 0 | Resolution of the analogue inputs(mm) | 13 |
---|---|---|---|---|---|
Type of electric connection | Spring clamp connection | Performance level according to EN ISO 13849-1 | Level a | HxWxD(mm) | 90x31x85 |
Input, current | true | Input, thermocouple | false | Input, voltage | true |
Input, resistance thermometer | false | Input, resistor | false | Output, voltage | false |
Output, current | false | Output signal configurable | false | Input signal, configurable | true |
Analogue inputs configurable | true | Analogue outputs configurable | false | Suitable for safety functions | false |
Appendant operation agent (Ex ib) | false | Appendant operation agent (Ex ia) | false | SIL according to IEC 61508 | None |
Explosion safety category for dust | None | Explosion safety category for gas | None |