Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
CJ1W-TS561 |
CJ1W-TS561(SL) |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type of electric connection | |
---|---|---|---|---|---|
758.33 € | 1 | 3 Days | Screw connection | ||
758.33 € | 1 | 3 Days | Spring clamp connection |
Loading...
Type | Input | Number of Input Channels | 6 | Number of Output Channels | 0 |
---|---|---|---|---|---|
Resolution of the analogue inputs(mm) | 15 | Performance level according to EN ISO 13849-1 | Level a | HxWxD(mm) | 90x31x85 |
Input, current | false | Input, thermocouple | true | Input, voltage | false |
Input, resistance thermometer | false | Input, resistor | false | Output, voltage | false |
Output, current | false | Output signal configurable | false | Input signal, configurable | true |
Analogue inputs configurable | true | Analogue outputs configurable | false | Suitable for safety functions | false |
Appendant operation agent (Ex ib) | false | Appendant operation agent (Ex ia) | false | SIL according to IEC 61508 | None |
Explosion safety category for dust | None | Explosion safety category for gas | None |