Relay for Maintenance for Slim I/O Relay G2RV-SR

Relay for Maintenance for Slim I/O Relay G2RV-SR
For exchange with G2RV-SR series equipped relay.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G2RV-1-S-AP-G 21VDC
G2RV-1-S-G 21VDC
G2RV-1-S-G DC11
G2RV-1-S-G DC48
G2RV-1-SI-G 21VDC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Coil rated voltage (DC)
(V)
Nominal Current
(A)
Rated Control Supply Voltage DC
(V)

9.55 €

25 3 Days 210.0518.9 - 23.1

8.73 €

25 3 Days 21218.9 - 23.1

8.73 €

25 3 Days 1169.9 - 12.1

10.73 €

20 3 Days 48243.2 - 52.8

10.13 €

25 3 Days 21218.9 - 23.1

Loading...

  1. 1

Basic information

Application Replacement Relay Dimension height(mm) 30.5 Dimension width(mm) 5.2
Dimension depth(mm) 33 LED operation indicator false Degree of protection Other
Type of Switch Contact Single contact Drive, Switching Attitude Mono stable Type of Electric Connection Flat plug-in connection
Drive, Polarization Polarity free Voltage Type for Actuating DC With Forced-Guided Contacts false
With Detachable Clamps false Complete with Socket false Number of Contacts as Change-Over Contact 1
Number of Contacts as Normally Closed Contact 0 Number of Contacts as Normally Open Contact 0

Tech Support