Relays with Forcibly Guided Contacts [G7SA] (G7SA-3A1B 24VDC)

Relays with Forcibly Guided Contacts [G7SA] G7SA-3A1B 24VDC

Product Details:

Manufacturer part number: G7SA-3A1B 24VDC

Brand: OMRON

Price: 28.25

Delivery time: 3 Days


Technical Data:

Coil rated voltage (DC): 24 V

Dimension depth: 40 mm

Rated Control Supply Voltage DC: 18 - 26.4 V

Number of Contacts as Normally Closed Contact: 1

Number of Contacts as Normally Open Contact: 3


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

G7SA-3A1B 24VDC

Part Number
G7SA-3A1B 24VDC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Coil rated voltage (DC)
(V)
Dimension depth
(mm)
Rated Control Supply Voltage DC
(V)
Number of Contacts as Normally Closed Contact Number of Contacts as Normally Open Contact

28.25 €

10 3 Days 244018 - 26.413

Loading...

  1. 1

Basic information

Dimension height(mm) 24 Dimension width(mm) 13 LED operation indicator false
Contact material Other Degree of protection Other Type of Switch Contact Single contact
Drive, Switching Attitude Mono stable Type of Electric Connection Plug-in connection Drive, Polarization Polarity free
Voltage Type for Actuating DC With Forced-Guided Contacts true With Detachable Clamps false
Complete with Socket false Number of Contacts as Change-Over Contact 0 Nominal Current(A) 6
Material of Contact Insert Other Material of Contact Surface Gold Material Contact Other

This page is Relays with Forcibly Guided Contacts [G7SA], part number G7SA-3A1B 24VDC.
You can find the detail information about specifications and dimensions on part number G7SA-3A1B 24VDC.

Variation of this product

Part Number
G7SA-2A2B 12VDC
G7SA-2A2B 24VDC
G7SA-3A1B 48VDC
G7SA-3A3B 12VDC
G7SA-3A3B 24VDC
G7SA-3A3B 48VDC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Coil rated voltage (DC)
(V)
Dimension depth
(mm)
Rated Control Supply Voltage DC
(V)
Number of Contacts as Normally Closed Contact Number of Contacts as Normally Open Contact

28.25 €

20 3 Days 12409 - 13.222

28.25 €

20 3 Days 244018 - 26.422

28.25 €

20 3 Days 484036 - 52.813

31.82 €

40 3 Days 12509 - 13.233

31.82 €

80 3 Days 245018 - 26.433

31.82 €

10 3 Days 485036 - 52.833

Tech Support