Relay Sockets, PYF Series

Relay Sockets, PYF Series
PYF is the MY relays family sockets range, also suitable for solid state relays (SSR) and timers
PYF is the socket family dedicated to the MY Miniature Power Relays family, G3F/G3FD solid state relays family and H3Y/H3YN timers. PYF line has a wide range of models with different features based on the needs of your panel:
• Available in different colors and dimensions
• PYFZ models are fully automated produced
• DIN Track or screw mounting type
• Possibility to choose different Terminal Type including OMRON’s patented Push-in plus Technology (PU models)
• PU and Z socket families have been created under the Harmonization concept. Accessories like labels or separate plates can be used both with the PU, and Z socket families. These families of sockets are suitable for the electromechanical relays: G2RS, MY and LY.
• Complete line-up with accessories is available to create a perfect panel
• CSA, TUV and UL certified models

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PYF14-ESN-B
PYF14-ESS-B
PYF-14-PU-L
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Type Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)

7.58 €

10 3 Days [Other] Other8222.580

7.88 €

10 3 Days [Other] Other8322.582

9.05 €

10 3 Days [Other] DIN rail (top hat rail) 35 mm903171.5

Loading...

  1. 1

Basic information

Number of Socket Pins 14 Type of electric connection Other Function extension possible false
With detachable clamps false

Tech Support