Sockets for Relays with Forcibly Guided Contacts G7S-□-E

Sockets for Relays with Forcibly Guided Contacts G7S-□-E
Common for track mounting and screw mounting

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

P7S-14F-END 24VDC

Part Number
P7S-14F-END 24VDC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

33.42 €

5 3 Days

Loading...

  1. 1

Basic information

Mounting Type DIN rail (top hat rail) 35 mm Number of Socket Pins 14 Dimension vertical(mm) 80
Dimension width(mm) 90.5 Dimension depth(mm) 40 Type of electric connection Screw connection
Function extension possible false With detachable clamps false

This page is Sockets for Relays with Forcibly Guided Contacts G7S-□-E, part number P7S-14F-END 24VDC.
You can find the detail information about specifications and dimensions on part number P7S-14F-END 24VDC.

Tech Support