Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
G3RV-202S 24VDC |
G3RV-D03SL 24VDC |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of phases | Rated Operation Current IE at AC-1 (A) | Rated Operation Current IE at AC-3 (A) | |
---|---|---|---|---|---|---|---|
34.25 € | 1 | 3 Days | 4 | 2 | 2 | ||
34.25 € | 20 | 3 Days | 5 | 3 | 3 |
Loading...
Application | SSR | Terminal shape | Socket / plug-in | Voltage Type for Actuating | DC |
---|---|---|---|---|---|
Modular Version | true | Operating Voltage(V) | 21.6 - 26.4 | Rated Control Supply Voltage DC(V) | 5 - 24 |