Single-phase Current Relay [K8AK-AS]

Single-phase Current Relay [K8AK-AS]
Ideal for Current Monitoring for Industrial Facilities and Equipment.
• Monitor for overcurrents or undercurrents.
• Use commercially available CTs (CT current on secondary side: 0 to 1 A or 0 to 5 A).
• Manual resetting and automatically resetting supported by one Relay.
• Startup lock and operating time can be set separately.
• One SPDT output relay, 5 A at 250 VAC (resistive load).
• Output relay can be switched between normally open and normally closed.
• Output status can be monitored using LED indicator.
• Inputs are isolated from the power supply.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K8AK-AS1 100-240VAC

Part Number
K8AK-AS1 100-240VAC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

133.02 €

1 3 Days

Loading...

  1. 1

Basic information

Application AC or DC currents monitoring Type of Electric Connection Screw connection Voltage Type for Actuating AC/DC
With Detachable Clamps false Max. Permitted Off-Delay Time(s) 30 Number of Contacts as Change-Over Contact 1
Depth(mm) 100 Height(mm) 90 Width(mm) 22.5
Min. Adjustable Off-Delay Time(s) 0.1 Number of Contacts as Normally Closed Contact 0 Number of Contacts as Normally Open Contact 0
Rated Control Supply Voltage AC 60 Hz(V) 100 - 240 Rated Control Supply Voltage AC 50 Hz(V) 100 - 240 Max. Permitted Delay-On Energization Time(s) 30
Min. Adjustable Delay-On Energization Time(s) 0.1 Current Measuring Range(A) 0 - 0.5 Supporting Protocol for INTERBUS-Safety false
Expandable true IO Link Master false Supporting Protocol for KNX false
Basic Device true Radio Standard GSM false Supporting Protocol for PROFINET CBA false
Supporting Protocol for SafetyBUS p false Supporting Protocol for SUCONET false Supporting Protocol for INTERBUS false
Radio Standard UMTS false Radio Standard Bluetooth false Supporting Protocol for Data-Highway false
With Time Switch Clock true Supporting Protocol for Devicenet false Supporting Protocol for Other Bus Systems false
With Relay Output true With Display true Supporting Protocol for CAN false
With Optical Interface false Supporting Protocol for PROFIsafe false Radio Standard GPRS false
Supporting Protocol for Foundation Fieldbus false Front Built-In Possible false Supporting Protocol for PROFINET IO false
Suitable for Safety Functions false Supporting Protocol for AS-Interface Safety at Work false Supporting Protocol for TCP/IP false
Supporting Protocol for Modbus false Appendant Operation agent (Ex ib) false Supporting Protocol for SERCOS false
Supporting Protocol for LON false Appendant Operation Agent (Ex Ia) false Redundancy false
Supporting Protocol for DeviceNet Safety false Supporting Protocol for EtherNet/IP false Suitable for Rail Mounting true
Radio Standard Wlan 802.11 false Supporting Protocol for PROFIBUS false Supporting Protocol for ASI false
Rack-Assembly Possible false Number of HW-Interfaces Wireless 0 Number of HW-Interfaces Industrial Ethernet 0
Number of HW-Interfaces Parallel 0 Number of Analogue Outputs 0 Number of HW-Interfaces Usb 0
Number of Analogue Inputs 2 Number of HW-Interfaces Serial Tty 0 Number of Interfaces Profinet 0
Number of HW-Interfaces Rs-232 0 Number of Digital Inputs 6 Number of HW-Interfaces Rs-485 1
Switching Current(A) 8 Number of HW-Interfaces Rs-422 1 Number of Digital Outputs 4
Number of HW-Interfaces Other 1

This page is Single-phase Current Relay [K8AK-AS], part number K8AK-AS1 100-240VAC.
You can find the detail information about specifications and dimensions on part number K8AK-AS1 100-240VAC.

Tech Support