Manufacturer part number: K8AK-VW2 24VAC/DC
Brand: OMRON
Price: 142.63 €
Delivery time: 3 Days
Voltage Type for Actuating: AC/DC
Rated Control Supply Voltage AC 60 Hz: 20.4 - 26.4 V
Rated Control Supply Voltage DC: 20.4 - 26.4 V
Rated Control Supply Voltage AC 50 Hz: 20.4 - 26.4 V
Response Value Voltage: 1 - 150 V
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K8AK-VW2 24VAC/DC
Part Number
|
---|
K8AK-VW2 24VAC/DC |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Voltage Type for Actuating | Rated Control Supply Voltage AC 60 Hz (V) | Rated Control Supply Voltage DC (V) | Rated Control Supply Voltage AC 50 Hz (V) | Response Value Voltage (V) | Voltage Measuring Range 1 (V) | Three-Phase Under Current Possible | Three-Phase Overcurrent Possible | Contains Function DC-Voltage Under Current | Single-Phase Under Current Possible | Function DC-Current Hysteresis | External Current Transformer | Contains Function DC-Voltage Overcurrent | Single-Phase Overcurrent Possible | Three-Phase Under Voltage Possible | Contains Function DC-Under Voltage | Single-Phase Under Voltage Possible | Contains Function DC-Voltage Hysteresis | Three-Phase Over Voltage Possible | Single-Phase Over Voltage Possible | Contains Function DC-Over Voltage | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
142.63 € | 1 | 3 Days | AC/DC | 20.4 - 26.4 | 20.4 - 26.4 | 20.4 - 26.4 | 1 - 150 | 1 - 150 | false | false | true | true | true | false | true | true | - | - | - | - | - | - | - |
Loading...
Application | Voltage Monitoring | Type of Electric Connection | Screw connection | With Detachable Clamps | false |
---|---|---|---|---|---|
Max. Permitted Off-Delay Time(s) | 30 | Number of Contacts as Change-Over Contact | 2 | Depth(mm) | 100 |
Height(mm) | 90 | Width(mm) | 22.5 | Min. Adjustable Off-Delay Time(s) | 0.1 |
Number of Contacts as Normally Closed Contact | 0 | Number of Contacts as Normally Open Contact | 0 | Max. Permitted Delay-On Energization Time(s) | 30 |
Min. Adjustable Delay-On Energization Time(s) | 0.1 | Type of Voltage Measuring Range | AC/DC | Single-Phase Hysteresis Possible | true |
Three-Phase Hysteresis Possible | false |
This page is Single-phase Overvoltage/Undervoltage Relay [K8AK-VW], part number K8AK-VW2 24VAC/DC.
You can find the detail information about specifications and dimensions on part number K8AK-VW2 24VAC/DC.
Configure
Basic Attributes
Three-Phase Under Voltage Possible
Contains Function DC-Under Voltage
Single-Phase Under Voltage Possible
Contains Function DC-Voltage Hysteresis
Three-Phase Over Voltage Possible
Single-Phase Over Voltage Possible
Contains Function DC-Over Voltage
Voltage Type for Actuating
Rated Control Supply Voltage AC 60 Hz(V)
Rated Control Supply Voltage DC(V)
Rated Control Supply Voltage AC 50 Hz(V)
Response Value Voltage(V)
Voltage Measuring Range 1(V)
Three-Phase Under Current Possible
Three-Phase Overcurrent Possible
Contains Function DC-Voltage Under Current
Single-Phase Under Current Possible
Function DC-Current Hysteresis
External Current Transformer
Contains Function DC-Voltage Overcurrent
Single-Phase Overcurrent Possible
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K8AK-VW2 100-240VAC |
K8AK-VW3 100-240VAC |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Voltage Type for Actuating | Rated Control Supply Voltage AC 60 Hz (V) | Rated Control Supply Voltage DC (V) | Rated Control Supply Voltage AC 50 Hz (V) | Response Value Voltage (V) | Voltage Measuring Range 1 (V) | Three-Phase Under Current Possible | Three-Phase Overcurrent Possible | Contains Function DC-Voltage Under Current | Single-Phase Under Current Possible | Function DC-Current Hysteresis | External Current Transformer | Contains Function DC-Voltage Overcurrent | Single-Phase Overcurrent Possible | Three-Phase Under Voltage Possible | Contains Function DC-Under Voltage | Single-Phase Under Voltage Possible | Contains Function DC-Voltage Hysteresis | Three-Phase Over Voltage Possible | Single-Phase Over Voltage Possible | Contains Function DC-Over Voltage |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
142.63 € | 1 | 3 Days | AC | 100 - 240 | - | 100 - 240 | 1 - 150 | 1 - 150 | false | false | true | true | true | false | true | true | - | - | - | - | - | - | - | ||
142.63 € | 1 | 3 Days | AC | 100 - 240 | - | 100 - 240 | 20 - 600 | 20 - 600 | - | - | - | - | - | - | - | - | false | true | true | true | false | true | true |