Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K8AK-VS2 100-240VAC |
K8AK-VS3 24VAC/DC |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Voltage Type for Actuating | Rated Control Supply Voltage AC 60 Hz (V) | Rated Control Supply Voltage DC (V) | Rated Control Supply Voltage AC 50 Hz (V) | Response Value Voltage (V) | Voltage Measuring Range 1 (V) | |
---|---|---|---|---|---|---|---|---|---|---|
136.95 € | 1 | 3 Days | AC | 100 - 240 | - | 100 - 240 | 1 - 150 | 1 - 150 | ||
136.95 € | 1 | 3 Days | AC/DC | 20.4 - 26.4 | 20.4 - 26.4 | 20.4 - 26.4 | 20 - 600 | 20 - 600 |
Loading...
Application | Voltage Monitoring | Type of Electric Connection | Screw connection | With Detachable Clamps | false |
---|---|---|---|---|---|
Max. Permitted Off-Delay Time(s) | 30 | Number of Contacts as Change-Over Contact | 1 | Depth(mm) | 100 |
Height(mm) | 90 | Width(mm) | 22.5 | Min. Adjustable Off-Delay Time(s) | 0.1 |
Number of Contacts as Normally Closed Contact | 0 | Number of Contacts as Normally Open Contact | 0 | Max. Permitted Delay-On Energization Time(s) | 30 |
Min. Adjustable Delay-On Energization Time(s) | 0.1 | Type of Voltage Measuring Range | AC/DC | Single-Phase Hysteresis Possible | false |
Three-Phase Hysteresis Possible | false | Three-Phase Under Voltage Possible | false | Contains Function DC-Under Voltage | true |
Single-Phase Under Voltage Possible | true | Contains Function DC-Voltage Hysteresis | false | Three-Phase Over Voltage Possible | false |
Single-Phase Over Voltage Possible | true | Contains Function DC-Over Voltage | true |
Configure
Basic Attributes
Voltage Type for Actuating
Rated Control Supply Voltage AC 60 Hz(V)
Rated Control Supply Voltage DC(V)
Rated Control Supply Voltage AC 50 Hz(V)
Response Value Voltage(V)
Voltage Measuring Range 1(V)
Filter by standard shipping days
Optional Attributes