Three-phase Asymmetry and Phase-sequence Phase-loss Relay [K8AK-PA]

Three-phase Asymmetry and Phase-sequence Phase-loss Relay [K8AK-PA]
Ideal for 3-phase Voltage Asymmetry Monitoring for Industrial Facilities and Equipment.
• Greater resistance to inverter noise. (NEW)
• Monitor voltage asymmetry, phase sequence, and phase loss for three-phase 3-wire or 4-wire power supplies with just one Unit.
Switch setting for 3-phase 3-wire or 3-phase 4-wire power supply.
• One SPDT output relay, 5 A at 250 VAC (resistive load).
• World-wide power specifications supported by one Unit (switchable).
• Relay status can be monitored using LED indicator.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K8AK-PA1
K8AK-PA2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated Control Supply Voltage AC 60 Hz
(V)
Rated Control Supply Voltage AC 50 Hz
(V)
Voltage Measuring Range
(V)

134.20 €

1 3 Days 115 - 240115 - 240115 - 138

138.15 €

1 3 Days 220 - 480220 - 480220 - 277

Loading...

  1. 1

Basic information

Application Voltage asymmetry, phase sequence and phase loss monitoring Type of Electric Connection Screw connection Voltage Type for Actuating AC
With Detachable Clamps false Max. Permitted Off-Delay Time(s) 0 Number of Contacts as Change-Over Contact 1
Depth(mm) 100 Height(mm) 90 Width(mm) 22.5
Min. Adjustable Off-Delay Time(s) 0 Number of Contacts as Normally Closed Contact 0 Number of Contacts as Normally Open Contact 0
Phase Imbalance Monitoring true Function Under Voltage Detection false Phase Sequence Monitoring true
Function Over Voltage Detection false Phase Failure Detection false Max. Permitted Delay-On Energization Time(s) 30
Min. Adjustable Delay-On Energization Time(s) 0.1 External Reset Possible false Error Registration Possible true

Tech Support