Three-phase Asymmetry and Phase-sequence Phase-loss Relay [K8DS-PA]

Three-phase Asymmetry and Phase-sequence Phase-loss Relay [K8DS-PA]
Ideal for 3-phase Voltage Asymmetry Monitoring for Industrial Facilities and Equipment.
• Greater resistance to inverter noise. (NEW)
• Monitor voltage asymmetry, phase sequence, and phase loss in three-phase three-wire circuits with one unit.
• One SPDT output relay, 5 A at 250 VAC (resistive load).
• World-wide power specifications supported by one unit. (Set with a rotary switch.)
• Relay status can be monitored using LED indicator.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K8DS-PA2

Part Number
K8DS-PA2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

110.83 €

1 3 Days

Loading...

  1. 1

Basic information

Application Voltage asymmetry, phase sequence and phase loss monitoring Type of Electric Connection Screw connection Voltage Type for Actuating AC
With Detachable Clamps false Max. Permitted Off-Delay Time(s) 0 Number of Contacts as Change-Over Contact 1
Depth(mm) 80 Height(mm) 74 Width(mm) 17.5
Min. Adjustable Off-Delay Time(s) 0 Number of Contacts as Normally Closed Contact 0 Number of Contacts as Normally Open Contact 0
Rated Control Supply Voltage AC 60 Hz(V) 380 - 480 Rated Control Supply Voltage AC 50 Hz(V) 380 - 480 Phase Imbalance Monitoring true
Function Under Voltage Detection false Phase Sequence Monitoring false Function Over Voltage Detection false
Phase Failure Detection false Max. Permitted Delay-On Energization Time(s) 30 Voltage Measuring Range(V) 380 - 480
Min. Adjustable Delay-On Energization Time(s) 0.1

This page is Three-phase Asymmetry and Phase-sequence Phase-loss Relay [K8DS-PA], part number K8DS-PA2.
You can find the detail information about specifications and dimensions on part number K8DS-PA2.

Tech Support