Three-phase Voltage, Asymmetry, and Phase-sequence Phase-loss Relay [K8DS-PZ]

Three-phase Voltage, Asymmetry, and Phase-sequence Phase-loss Relay [K8DS-PZ]
Ideal for Monitoring 3-phase Power Supplies for Industrial Facilities and Equipment.
• Greater resistance to inverter noise. (NEW)
• Monitor undervoltages, overvoltages, voltage asymmetry, phase sequence, and phase loss in three-phase three-wire circuits with one unit.
• One SPDT output relay, 5 A at 250 VAC (resistive load).
• World-wide power specifications supported by one unit. (Set with a rotary switch.)
• Relay status can be monitored using LED indicator.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K8DS-PZ2

Part Number
K8DS-PZ2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

153.82 €

1 3 Days

Loading...

  1. 1

Basic information

Application Undervoltages, overvoltages, voltage asymmetry, phase sequence and phase loss monitoring Type of Electric Connection Screw connection Voltage Type for Actuating AC
With Detachable Clamps false Max. Permitted Off-Delay Time(s) 0 Number of Contacts as Change-Over Contact 1
Depth(mm) 74 Height(mm) 80 Width(mm) 17.5
Min. Adjustable Off-Delay Time(s) 0 Number of Contacts as Normally Closed Contact 0 Number of Contacts as Normally Open Contact 0
Rated Control Supply Voltage AC 60 Hz(V) 380 - 480 Rated Control Supply Voltage AC 50 Hz(V) 380 - 480 Phase Imbalance Monitoring true
Function Under Voltage Detection true Phase Sequence Monitoring false Function Over Voltage Detection true
Phase Failure Detection false Max. Permitted Delay-On Energization Time(s) 30 Voltage Measuring Range(V) 380 - 480
Min. Adjustable Delay-On Energization Time(s) 0.1

This page is Three-phase Voltage, Asymmetry, and Phase-sequence Phase-loss Relay [K8DS-PZ], part number K8DS-PZ2.
You can find the detail information about specifications and dimensions on part number K8DS-PZ2.

Tech Support