Heat Sinks for Solid State Relays G3NA

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Y92B-A100

Part Number
Y92B-A100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

32.50 €

1 3 Days

Loading...

  1. 1

Basic information

Type Other Dimension height(mm) 100 Dimension width(mm) 102
Dimension depth(mm) 45.5 Connection method Screw mounting For Use With G3NA-205B-UTU $ G3NA-D210B-UTU $ G3NA-210B-UTU $ G3NA-420B-UTU$G3NA-220B-UTU $ G3NA-410B-UTU
Rth(°C/W) 1.63

This page is Heat Sinks for Solid State Relays G3NA, part number Y92B-A100.
You can find the detail information about specifications and dimensions on part number Y92B-A100.

Tech Support