Rope Pull Emergency Stop Switch [ER1032]

Rope Pull Emergency Stop Switch [ER1032]
• Long rope spans up to 200 m makes this switch ideal for applications where long rope spans are required
• Heavy-duty housing—the die-cast housing and stainless steel eye nut make the ER1032 suitable for demanding industrial applications
• IP67 (NEMA 6) enclosure enables the ER1032 switch to withstand water washdown cleaning
• Integral E-stop—the E-stop button provides emergency stopping capability at the extreme end of the installation and is field serviceable
• Tension indicator—the tension indicator makes the system easy to set up and to maintain the proper rope tension
• 4 N/C safety contacts and 2 N/O auxiliary contacts satisfy the most demanding applications
• Vibration tolerant—the snap-acting switch contacts protect against nuisance tripping due to vibration
• Long life—the ER1032 switch is designed for a minimum of one million actuations
• Indicator beacon—the indicator beacon, available in 24 VDC can be wired to flash red to indicate a tripped switch or glow a constant green to indicate a properly reset switch

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

44506-7410 ER1032-042MEL

Part Number
44506-7410 ER1032-042MEL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

637.55 €

1 3 Days

Loading...

  1. 1

Basic information

Contact Configuration 2a / 4b Color of Operating Unit Yellow Protective Structure Available
Ambient temperature(°C) -25 - 80 Degree of protection (IP) IP67 Degree of protection (NEMA) 6
Number of contacts as change-over contact 0 Number of actuation directions 2 Number of contacts as normally closed contact 4
Number of contacts as normally open contact 2 Max. length of pull cord(m) 125 With tension indication true

This page is Rope Pull Emergency Stop Switch [ER1032], part number 44506-7410 ER1032-042MEL.
You can find the detail information about specifications and dimensions on part number 44506-7410 ER1032-042MEL.

Tech Support