Manufacturer part number: H3DS-FLC
Brand: OMRON
Price: 73.93 €
Delivery time: 3 Days
Dimension width: 22.5 mm
Type of Electric Connection: Spring clamp connection
Suitable as Remote Control: false
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
H3DS-FLC
Type | Twin Timer | Time specifications(s) | 0 - 43200 | Power Supply Voltage | AC/DC |
---|---|---|---|---|---|
Output Method | Relay | Dimension vertical(mm) | 79 | Dimension depth(mm) | 100 |
Number of Outputs, Undelayed, Normally Closed Contact | 0 | Number of Outputs, Delayed, Normally Open Contact | 0 | Number of Outputs, Undelayed, Change-Over Contact | 0 |
Number of Outputs, Delayed, Change-Over Contact | 1 | Number of Outputs, Delayed, Normally Closed Contact | 0 | Number of Outputs, Undelayed, Normally Open Contact | 0 |
Rated Control Supply Voltage AC 60 Hz(V) | 24 - 230 | Rated Control Supply Voltage DC(V) | 24 - 48 | Rated Control Supply Voltage AC 50 Hz(V) | 24 - 230 |
Function Floating Contact on De-Energization | false | Function Delay on De-Energization | false | Remote Operation Possible | false |
With Semiconductor Output | false | Function Flashing, Starting With Pause, Fixed Time | false | With Plug-In Socket | false |
Function Pulse Shaping | false | Function Flashing, Starting With Pulse, Fixed Time | false | Function Floating Contact on Energization | false |
Function Delay-On Energization | false | Clock Function, Starting With Pulse, Variable | true | Clock Function, Starting With Pause, Variable | false |
Function Star-Delta | false | Pluggable on Auxiliary Contact Block | false | Outputs, Reversible Delayed/Undelayed | false |
This page is Solid-state Twin Timer [H3DS-F], part number H3DS-FLC.
You can find the detail information about specifications and dimensions on part number H3DS-FLC.
Part Number |
---|
H3DS-FL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension width (mm) | Type of Electric Connection | Suitable as Remote Control |
---|---|---|---|---|---|---|---|
66.23 € | 1 | 3 Days | 17.5 | Screw connection | true |