Twin Timer [H3DT-F]

Twin Timer [H3DT-F]
• Switch between flicker-OFF or flicker-ON start mode.
• Independent ON time and OFF time settings.
• Eight time ranges from 0.1 s to 1,200 h.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

H3DT-F 24-240VAC/DC

Part Number
H3DT-F 24-240VAC/DC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

77.47 €

1 3 Days

Loading...

  1. 1

Basic information

Type Twin Timer Mounting Method DIN rail mount Time specifications(s) 0.1 - 4320000
Power Supply Voltage AC/DC Output Method Relay Dimension vertical(mm) 90
Dimension width(mm) 17.5 Dimension depth(mm) 90 Type of Electric Connection Spring clamp connection
Number of Outputs, Undelayed, Normally Closed Contact 0 Number of Outputs, Delayed, Normally Open Contact 1 Number of Outputs, Undelayed, Change-Over Contact 0
Number of Outputs, Delayed, Change-Over Contact 1 Number of Outputs, Delayed, Normally Closed Contact 1 Number of Outputs, Undelayed, Normally Open Contact 0
Rated Control Supply Voltage AC 60 Hz(V) 24 - 240 Rated Control Supply Voltage DC(V) 24 - 240 Rated Control Supply Voltage AC 50 Hz(V) 24 - 240
Suitable as Remote Control false Function Floating Contact on De-Energization false Function Delay on De-Energization false
Remote Operation Possible false With Semiconductor Output false Function Flashing, Starting With Pause, Fixed Time false
With Plug-In Socket false Function Pulse Shaping false Function Flashing, Starting With Pulse, Fixed Time false
Function Floating Contact on Energization true Function Delay-On Energization false Clock Function, Starting With Pulse, Variable false
Clock Function, Starting With Pause, Variable false Function Star-Delta false Pluggable on Auxiliary Contact Block false
Outputs, Reversible Delayed/Undelayed false

This page is Twin Timer [H3DT-F], part number H3DT-F 24-240VAC/DC.
You can find the detail information about specifications and dimensions on part number H3DT-F 24-240VAC/DC.

Tech Support