Digital Tachometer [H7CC-R□] (H7CC-R11)

Digital Tachometer [H7CC-R□] H7CC-R11

Product Details:

Manufacturer part number: H7CC-R11

Brand: OMRON

Price: 302.23

Delivery time: 3 Days


Technical Data:

Power Supply Voltage: AC-dedicated


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

H7CC-R11

Part Number
H7CC-R11
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Power Supply Voltage

302.23 €

1 3 Days AC-dedicated

Loading...

  1. 1

Basic information

Dimension height(mm) 48 Dimension width(mm) 48 Modular version false
Model Front mounting Measuring mechanism Digital Width in number of modular spacings 2.7

This page is Digital Tachometer [H7CC-R□], part number H7CC-R11.
You can find the detail information about specifications and dimensions on part number H7CC-R11.

Variation of this product

Part Number
H7CC-R11D
H7CC-R11W
H7CC-R11WD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Power Supply Voltage

302.23 €

1 3 Days AC/DC

302.23 €

1 3 Days AC-dedicated

302.23 €

1 3 Days AC/DC

Tech Support