Self-powered Tachometer [H7ER]

Self-powered Tachometer [H7ER]
• Revolutions displayed up to five digits.
• Dual revolution display according to encoder resolution used; 1000 s-1/1000 min-1 or 1000.0 s-1 /1000.0 min-1
• Switchable dual revolution display type available (-NV1 models); extended up to 10000 min-1

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

H7ER-NV-H

Part Number
H7ER-NV-H
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

100.28 €

1 3 Days

Loading...

  1. 1

Basic information

Power Supply Voltage DC-dedicated Dimension height(mm) 24 Dimension width(mm) 48
Modular version false Model Built-in Measuring mechanism Digital
Width in number of modular spacings 2.7 Accuracy class 9999 Scales lighting false
Measuring range(1/min) 0 - 1000

This page is Self-powered Tachometer [H7ER], part number H7ER-NV-H.
You can find the detail information about specifications and dimensions on part number H7ER-NV-H.

Tech Support