Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K3MA-F-A2 24VAC/DC |
K3MA-F-A2 100-240VAC |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Power Supply Voltage | Voltage type (supply voltage) | |
---|---|---|---|---|---|---|
277.93 € | 1 | 3 Days | 24V AC/DC | AC/DC | ||
277.93 € | 1 | 3 Days | 100 to 240 V AC | AC |
Loading...
Dimension length(mm) | 48 | Dimension width(mm) | 96 | Dimension thickness(mm) | 80 |
---|---|---|---|---|---|
Display | LED | Number of Ethernet connections | 0 | Number of analogue outputs | 0 |
Number of digital outputs | 2 | Pulse counter | false | Ampere meter | false |
Voltmeter | false | With firmware signature | false | With audit logging (audit log) | false |
Remote display | false | Web server with HTTPS transfer protocol | false | Effective power measurement device | false |
Blind power meter | false | With rotational speed meter | false | Frequency meter | true |
Supporting protocol for OPC UA PubSub | false | Supporting protocol for PROFIBUS | false | Supporting protocol for PROFINET IO | false |
Degree of protection (IP), front side | Other |