EIP Communications Option for G9SP Controllers

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

82611-0010 CM-EIP-1

Part Number
82611-0010 CM-EIP-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

366.48 €

1 3 Days

Loading...

  1. 1

Basic information

Type Other Model Other Type of electric connection Other
Evaluation inputs Other Number of outputs, signalling function, undelayed, semiconductors 0 Number of outputs, signalling function, delayed, semiconductors 0
Number of outputs, signalling function, undelayed, with contact 0 Number of outputs, safety related, delayed, with contact 0 Number of outputs, safety related, undelayed, semiconductors 0
Number of outputs, safety related, delayed, semiconductors 0 Number of outputs, safety related, undelayed, with contact 0 Number of outputs, signalling function, delayed, with contact 0
Performance level according to EN ISO 13849-1 Level a Stop category according to IEC 60204 0 SIL according to IEC 61508 None
Type of safety according to IEC 61496-1 1 Suitable for monitoring of optoelectronic protection equipment false With approval for BG BIA false
Suitable for monitoring of magnetic switches false With muting function false Suitable for monitoring of valves false
With approval for TÜV false With feedback circuit false With start input false
Suitable for monitoring of tactile sensors false Suitable for monitoring of proximity switches false With approval according to UL false
Suitable for monitoring of position switches false Suitable for monitoring of emergency-stop circuits false Suitable for rail mounting false
With detachable clamps false

This page is EIP Communications Option for G9SP Controllers, part number 82611-0010 CM-EIP-1.
You can find the detail information about specifications and dimensions on part number 82611-0010 CM-EIP-1.

Tech Support