Interface Converter [K3SC]

Interface Converter [K3SC]
A compact converter that allows communications between RS-232C/USB and RS-422/485 devices. Ideal for industrial applications.
Features
• Allows communications between RS-232C/USB (Universal Serial Bus) and RS-422/485 devices.
• Applicable in FA environments: Has passed environment resistance tests equivalent to those for control devices.
• CE marking (except for USB).
• UL/CSA certification (mark license recognition).
• Compact 30-mm-wide body supports both screw-mounting and DIN track mounting.
• Operation either with or without echoback available.
• Functionality to convert between USB and RS-232C communications added.
• USB driver providing virtual communications port for USB communications is available.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K3SC-10 24VAC/DC

Part Number
K3SC-10 24VAC/DC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

556.85 €

1 3 Days

Loading...

  1. 1

Basic information

Power Supply VAC/DC 24 Power consumption 3 VA max./3 W max. Product type RS-232C/USB to RS485
Weight(g) ≈150 Pulse counter false Effective power measurement device false
Blind power meter false Ampere meter false Voltmeter false
With rotational speed meter false Frequency meter false

This page is Interface Converter [K3SC], part number K3SC-10 24VAC/DC.
You can find the detail information about specifications and dimensions on part number K3SC-10 24VAC/DC.

Tech Support