Power supply T-joint connector [XS5R]

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XS5R-D427-5

Part Number
XS5R-D427-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

40.92 €

10 3 Days

Loading...

  1. 1

Basic information

Model T-adapter Material of contact surface Gold Housing material Plastic
Contact type Male/female Degree of protection (IP), mounted IP67 Inflammability class of insulation material according to UL94 Other
Screened false Rated voltage(V) 250 Rated current In(A) 4
Number of poles 8 Operating temperature(°C) -25 - 70

This page is Power supply T-joint connector [XS5R], part number XS5R-D427-5.
You can find the detail information about specifications and dimensions on part number XS5R-D427-5.

Tech Support