Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
Y92E-M08PUR4S5M-L |
Y92E-M12PUR4S5M-L |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type of Electrical Connection, Field-Sided | Rated Voltage (V) | Continuity Resistance (mOhm) | |
---|---|---|---|---|---|---|---|
20.10 € | 1 | 3 Days | M8 | 30 | - | ||
15.88 € | 1 | 3 Days | M12 | 240 | 40 |
Loading...
Number Of Cores | 4 | Cable Length(m) | 5 | Cable material | Polyurethane (PUR) |
---|---|---|---|---|---|
LED | false | Type of Plug-In Contact, Field Sided | Female (bus) | Material of Contact Surface | Other |
Type of Electrical Connection, Box-Sided | Free conductor end | Positioning Cable Feed, Field-Sided | Straight | Positioning Cable Feed, Box-Sided | Other |
Degree of Protection (IP) | IP67 | Material Contact Body | Other | Cable Type | Multi-core |
Vulcanize | false | Screened | false | Halogen Free | true |
Rated Current In(A) | 4 | Permitted Cable Outer Temperature After Assembling Without Vibration(°C) | -25 - 80 | Permitted Cable Outer Temperature During Assembling/Handling(°C) | -25 - 80 |