Power Monitor [KM-N3-FLK]

Power Monitor [KM-N3-FLK]
Multi-circuit compact Power Monitor for on panel installation
• Over 20 years of history in Power Monitoring Technology
• Compact with multi-circuit capabilities (up to 4 circuits connected to one unit)
• Solve design, installation, wiring, and commissioning issues with only one model
• IEC 62053-22 accuracy class 0.5S
• Push-in plus technology for easy wiring
• Clear indication in case of incorrect wiring
• Large, easy-to-read, white and green LCD
• On panel mounting
• Bi-directional power measurement

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KM-N3-FLK

Part Number
KM-N3-FLK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

320.83 €

1 3 Days

Loading...

  1. 1

Basic information

Type of meter Electronic Type of indication Digital Pole type Three conductor
Model Measurement transformer Tariff type Multi-tariff Degree of protection (IP) IP20
Approval Measuring Instruments Directive Type of interface RS-485 Energy type Effective power and blind power
Pulse output Electrical Nominal current (In)(A) 5 Number of positions total (counter) 4
Max. current (Imax)(A) 6 Nominal voltage (Un) L-L(V) 100 - 240 Frequency(Hz) 50 - 60
Nominal voltage (Un) N-L(V) 100 - 277 Mounting method Front mounting

This page is Power Monitor [KM-N3-FLK], part number KM-N3-FLK.
You can find the detail information about specifications and dimensions on part number KM-N3-FLK.

Tech Support