CJ-series 4-Channel Counter Unit

CJ-series 4-Channel Counter Unit
The new CJ1W-CTL41-E counter unit provides easy connection of up to 4 incremental encoders or high-speed pulse-train inputs to any CJ1 PLC system.
CJ1W-CTL41-E key features:
• 4 Encoder inputs
• 100 kHz pulse frequency
• 32-bit counter values
• Linear + circular mode
• 32 comparison values
• Interrupts to PLC CPU
• On-the-fly reconfiguration
• Easy wiring

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CJ1W-CTL41-E

Part Number
CJ1W-CTL41-E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

770.00 €

1 3 Days

Loading...

  1. 1

Basic information

Performance Level According to EN ISO 13849-1 Level a Depth(mm) 89 Height(mm) 90
Width(mm) 31 Number of Functions 4 SIL According to IEC 61508 None
Explosion Safety Category for Dust None Explosion Safety Category for Gas None Suitable for CNC false
Suitable for Electronic Positioning false Suitable for SSI false Suitable for single-axis positioning false
Suitable for counting true Suitable for weighing false Suitable for safety functions false
Suitable for multi-axis positioning false Suitable for incremental data detection true Redundancy false

This page is CJ-series 4-Channel Counter Unit, part number CJ1W-CTL41-E.
You can find the detail information about specifications and dimensions on part number CJ1W-CTL41-E.

Tech Support