Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
M M 2401/243 |
M M 244/245 |
M M 251 |
M M 252/253/254 |
M M 255 |
M M 260 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Material | Surface finishing | |
---|---|---|---|---|---|---|---|---|---|
5.58 € | 1 | Available | 3 Days | 230 | 150 | 2.5 | Other | Untreated | |
12.23 € | 1 | Available | 3 Days | 325 | 137 | 3 | Other | Untreated | |
13.12 € | 1 | Available | 3 Days | 349 | 149 | 2.5 | Other | Untreated | |
14.05 € | 1 | Available | 3 Days | 291 | 221 | 2 | Other | Untreated | |
14.05 € | 1 | Available | 3 Days | 344 | 184 | 2.5 | Other | Untreated | |
42.75 € | 1 | Available | 3 Days | 344 | 384 | 2 | Steel | Galvanised |
Loading...
Colour | Natural colour | IP rating | IP00 | Operating temperature (°C) | -25 - 100 |
---|---|---|---|---|---|
Type of enclosure | Open | With screening | No | With integrated PCB mounting connection system | No |
Suitable for rail mounting | No | Wall mounting possible | No | Housing connectable | No |
With ventilation slots | No |
Configure
Basic Attributes
Dimension width W(mm)
Dimension vertical H(mm)
Dimension depth D(mm)
Material
Surface finishing
Filter by standard shipping days
Optional Attributes