Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
NGS 48 AH |
NGS 74 AH |
NGS 77 AH |
NGS 94 AH |
NGS 96 AH |
NGS 98 AH |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension width W (mm) | Dimension vertical H (mm) | |
---|---|---|---|---|---|---|
3.62 € | 1 | Available | 3 Days | 52.7 | 52.7 | |
6.75 € | 1 | Available | 23 Days | 148.7 | 76.7 | |
4.85 € | 1 | Available | 23 Days | 76.7 | 76.7 | |
4.90 € | 1 | Available | 23 Days | 100.7 | 52.7 | |
5.65 € | 1 | Available | 23 Days | 100.7 | 100.7 | |
8.10 € | 1 | Available | 23 Days | 148.7 | 148.7 |
Loading...
Dimension depth D(mm) | 22.5 | Colour | Other | IP rating | IP40 |
---|---|---|---|---|---|
Material | Plastic | Surface finishing | Untreated | Operating temperature (°C) | -25 - 110 |
Type of enclosure | Open | With screening | No | With integrated PCB mounting connection system | No |
Suitable for rail mounting | No | Wall mounting possible | No | Housing connectable | No |
With ventilation slots | No |