Uninorm, Fronts, Clear hood cover, flexible, up to IP 65 possible

Uninorm, Fronts, Clear hood cover, flexible, up to IP 65 possible
  • Volume Discount
Scope of delivery:
1 transparent PVC hood
Notes:
Buttons or rocker switches can be operated through the hood. Protection class up to IP 65, depending onassembly.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NGS 48 GHN
NGS 74 GHN
NGS 77 GHN
NGS 94 GHN
NGS 96 GHN
NGS 98 GHN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Operating temperature 
(°C)

8.48 €

1 Available 3 Days 525220-25 - 110

10.33 €

1 Available 3 Days 1487621-25 - 80

9.57 €

1 Available 3 Days 767620-25 - 80

9.57 €

1 Available 3 Days 1005220-25 - 80

9.37 €

1 Available 3 Days 10010020-25 - 80

12.27 €

1 Available 3 Days 14814821-25 - 80

Loading...

  1. 1

Basic information

Colour Other IP rating IP65 Material Plastic
Surface finishing Untreated Type of enclosure Open With screening No
With integrated PCB mounting connection system No Suitable for rail mounting No Wall mounting possible No
Housing connectable No With ventilation slots No

Tech Support