Uninorm, Clamps, Screw clamp for screw-fitting enclosure

Uninorm, Clamps, Screw clamp for screw-fitting enclosure
  • Volume Discount
Notes:
The screw clamp is placed on the enclosure from the rear of the control panel. After this, the enclosure is pressed firmly onto the wall of the control panel by means of the integrated screw.
Scope of delivery:
2 pieces

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NGS-NK

Part Number
NGS-NK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.95 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Dimension width W(mm) 25 Dimension vertical H(mm) 7.2 Dimension depth D(mm) 70
IP rating IP00 Material Steel Surface finishing Galvanised
Operating temperature (°C) -25 - 110 Type of enclosure Open With screening No
With integrated PCB mounting connection system No Suitable for rail mounting No Wall mounting possible No
Housing connectable No With ventilation slots No

This page is Uninorm, Clamps, Screw clamp for screw-fitting enclosure , part number NGS-NK.
You can find the detail information about specifications and dimensions on part number NGS-NK.

Tech Support