Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
PS IT 321 |
PS IT 432 |
PS IT 442 |
PS IT 542 |
PS IT 642 |
PS IT 652 |
PS IT 832 |
PS IT 863 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | |
---|---|---|---|---|---|---|---|
51.43 € | 1 | Available | 23 Days | 200 | 266 | 15.5 | |
69.03 € | 1 | Available | 3 Days | 252 | 367 | 15.5 | |
72.70 € | 1 | Available | 3 Days | 352 | 367 | 21 | |
80.00 € | 1 | Available | 3 Days | 352 | 467 | 15.5 | |
92.73 € | 1 | Available | 3 Days | 352 | 567 | 15.5 | |
106.28 € | 1 | Available | 3 Days | 452 | 567 | 15.5 | |
83.17 € | 1 | Available | 3 Days | 252 | 767 | 15.5 | |
132.42 € | 1 | Available | 3 Days | 552 | 767 | 15.5 |
Loading...
Colour | Grey | IP rating | IP00 | Material | Plastic |
---|---|---|---|---|---|
Surface finishing | Untreated | RAL-number | 7035 | Operating temperature (°C) | -40 - 110 |
Type of enclosure | Open | With screening | No | With integrated PCB mounting connection system | No |
Suitable for rail mounting | No | Wall mounting possible | No | Housing connectable | No |
With ventilation slots | No |