Euromas Polymas, Enclosures with cable glands, Enclosure with quick-release fastener and 4 moulded-on Pg 11

Euromas Polymas, Enclosures with cable glands, Enclosure with quick-release fastener and 4 moulded-on Pg 11
  • Volume Discount
Scope of delivery:
Lid and base, quick-release fastener made of nickel-plated GD-Zn Al4 Cu1, 4 moulded-oncable glands, Pg 11 including clamping cage, pressure screw and continuous sealing ring

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PK 102-411 SV

Part Number
PK 102-411 SV
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

21.07 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Dimension width W(mm) 98 Dimension vertical H(mm) 64 Dimension depth D(mm) 34
Colour Grey IP rating IP65 Material Plastic
Surface finishing Untreated RAL-number 7001 Operating temperature (°C) -30 - 110
Type of enclosure Closed With screening No With integrated PCB mounting connection system No
Suitable for rail mounting No Wall mounting possible Yes Housing connectable Yes
With ventilation slots No

This page is Euromas Polymas, Enclosures with cable glands, Enclosure with quick-release fastener and 4 moulded-on Pg 11, part number PK 102-411 SV.
You can find the detail information about specifications and dimensions on part number PK 102-411 SV.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support