Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
PK 102-411 |
PK 102-411 G |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | |
---|---|---|---|---|---|
21.10 € | 1 | Available | 3 Days | Standard | |
23.43 € | 1 | Available | 30 Days | with crystal clear lid |
Loading...
Dimension width W(mm) | 98 | Dimension vertical H(mm) | 64 | Dimension depth D(mm) | 34 |
---|---|---|---|---|---|
Colour | Grey | IP rating | IP65 | Material | Plastic |
Surface finishing | Untreated | RAL-number | 7001 | Operating temperature (°C) | -30 - 110 |
Type of enclosure | Closed | With screening | No | With integrated PCB mounting connection system | No |
Suitable for rail mounting | No | Wall mounting possible | Yes | Housing connectable | Yes |
With ventilation slots | No |