Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
IL 1000.12 |
IL 2000.12 |
IL 3000.12 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension width W (mm) | Modular spacing (MW) | |
---|---|---|---|---|---|---|
29.77 € | 1 | Available | 3 Days | 101.6 | 20 | |
34.18 € | 1 | Available | 3 Days | 152.4 | 30 | |
46.68 € | 1 | Available | 3 Days | 248.9 | 49 |
Loading...
Dimension vertical H(mm) | 130.5 | Dimension depth D(mm) | 179.5 | Colour | Natural colour |
---|---|---|---|---|---|
IP rating | IP00 | Material | Aluminium | Surface finishing | Other |
Operating temperature (°C) | -25 - 110 | Type of enclosure | Open | With screening | No |
With integrated PCB mounting connection system | No | Suitable for rail mounting | No | Wall mounting possible | No |
Housing connectable | No | With ventilation slots | No |