Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
HS 1-9005 |
HSP 1-1000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Colour | Material | Surface finishing | |
---|---|---|---|---|---|---|---|---|---|---|
26.18 € | 1 | Available | 3 Days | 318.2 | 43.1 | 177.2 | Black | Plastic | Untreated | |
7.12 € | 1 | Available | 3 Days | 1000 | 10 | 25.1 | Natural colour | Aluminium | Other |
Loading...
IP rating | IP00 | Operating temperature (°C) | -30 - 80 | Type of enclosure | Open |
---|---|---|---|---|---|
With screening | No | With integrated PCB mounting connection system | No | Suitable for rail mounting | No |
Wall mounting possible | No | Housing connectable | No | With ventilation slots | No |
Configure
Basic Attributes
Dimension width W(mm)
Dimension vertical H(mm)
Dimension depth D(mm)
Colour
Material
Surface finishing
Filter by standard shipping days
Optional Attributes