Manufacturer part number: T 205
Brand: BOPLA
Price: 8.47 €
Delivery time: 3 Days
Dimension width W: 52 mm
Dimension vertical H: 50 mm
Dimension depth D: 35 mm
IP rating: IP66
Type: Standard
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
T 205
Colour | Grey | Material | Plastic | Surface finishing | Untreated |
---|---|---|---|---|---|
RAL-number | 7035 | Operating temperature (°C) | -25 - 70 | Type of enclosure | Closed |
With screening | No | With integrated PCB mounting connection system | No | Suitable for rail mounting | Yes |
Wall mounting possible | Yes | Housing connectable | Yes | With ventilation slots | No |
This page is Euromas ABS / PC / F05, Enclosure, single-colored, ABS, part number T 205.
You can find the detail information about specifications and dimensions on part number T 205.
Configure
Basic Attributes
Dimension width W(mm)
Dimension vertical H(mm)
Dimension depth D(mm)
IP rating
Type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
T 205 SV |
T 206 |
T 206 SV |
T 208 |
T 208 SV |
T 210 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | IP rating | Type |
---|---|---|---|---|---|---|---|---|---|
8.47 € | 1 | Available | 23 Days | 52 | 50 | 35 | IP65 | Version with quick-release fastener | |
12.40 € | 1 | Available | 3 Days | 65 | 50 | 35 | IP66 | Standard | |
12.40 € | 1 | Available | 23 Days | 65 | 50 | 35 | IP65 | Version with quick-release fastener | |
15.23 € | 1 | Available | 3 Days | 98 | 64 | 36.4 | IP66 | Standard | |
15.22 € | 1 | Available | 23 Days | 98 | 64 | 36.4 | IP65 | Version with quick-release fastener | |
16.40 € | 1 | Available | 3 Days | 82 | 80 | 55 | IP66 | Standard |