Manufacturer part number: T 898
Brand: BOPLA
Price: 39.18 €
Delivery time: 3 Days
Dimension width W: 151 mm
Dimension vertical H: 195 mm
Dimension depth D: 48 mm
IP rating: IP40
Model: Standard
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
T 898
Colour | Grey | Material | Plastic | Surface finishing | Untreated |
---|---|---|---|---|---|
RAL-number | 7035 | Operating temperature (°C) | -25 - 70 | Type of enclosure | Closed |
With screening | No | With integrated PCB mounting connection system | No | Suitable for rail mounting | No |
Wall mounting possible | No | Housing connectable | Yes | With ventilation slots | No |
This page is Futura / Bopult, Desktop enclosure with membrane keypad area, part number T 898.
You can find the detail information about specifications and dimensions on part number T 898.
Part Number |
---|
T 888 F |
T 889 F |
T 898 F |
T 899 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | IP rating | Model |
---|---|---|---|---|---|---|---|---|---|
45.55 € | 1 | Available | 3 Days | 275 | 195 | 48 | IP40 | F | |
31.78 € | 1 | Available | 3 Days | 132 | 170 | 44.9 | IP40 | F | |
39.18 € | 1 | Available | 3 Days | 151 | 195 | 48 | IP40 | F | |
28.05 € | 1 | Available | 3 Days | 125 | 150 | 30.7 | IP54 | Standard |