Manufacturer part number: T 898 RO
Brand: BOPLA
Price: 40.28 €
Delivery time: 23 Days
Model: RO
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
T 898 RO
Dimension width W(mm) | 151 | Dimension vertical H(mm) | 195 | Dimension depth D(mm) | 48 |
---|---|---|---|---|---|
Colour | Grey | IP rating | IP40 | Material | Plastic |
Surface finishing | Untreated | RAL-number | 7035 | Operating temperature (°C) | -25 - 70 |
Type of enclosure | Closed | With screening | No | With integrated PCB mounting connection system | No |
Suitable for rail mounting | No | Wall mounting possible | No | Housing connectable | Yes |
With ventilation slots | No |
This page is Futura / Bopult, Desktop enclosure with membrane keypad area and plug-in rear panel, natural-coloured anodised aluminium, part number T 898 RO.
You can find the detail information about specifications and dimensions on part number T 898 RO.
Part Number |
---|
T 898 F-RO |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Model |
---|---|---|---|---|---|
39.88 € | 1 | Available | 3 Days | F-RO |