Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
UM 32009 L |
UM 32609 L |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension vertical H (mm) | |
---|---|---|---|---|---|
41.05 € | 1 | Available | 3 Days | 198.9 | |
48.12 € | 1 | Available | 3 Days | 258.9 |
Loading...
Dimension width W(mm) | 157.5 | Dimension depth D(mm) | 62.2 | Colour | Grey |
---|---|---|---|---|---|
IP rating | IP30 | Material | Plastic | Surface finishing | Untreated |
RAL-number | 7035 | Operating temperature (°C) | -25 - 70 | Type of enclosure | Open |
With screening | No | With integrated PCB mounting connection system | No | Suitable for rail mounting | No |
Wall mounting possible | Yes | Housing connectable | Yes | With ventilation slots | Yes |
Modular spacing (MW) | 9 |