Ultramas, Closed enclosure, plain - UM52

Ultramas, Closed enclosure, plain - UM52
  • Volume Discount
Scope of delivery:
2 half-shells, 8 covers, 4 rubber feet, 4 screws

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

UM 52011

Part Number
UM 52011
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

48.62 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Dimension width W(mm) 224.2 Dimension vertical H(mm) 198.9 Dimension depth D(mm) 72.4
Colour Grey IP rating IP40 Material Plastic
Surface finishing Untreated RAL-number 7035 Operating temperature (°C) -25 - 70
Type of enclosure Open With screening No With integrated PCB mounting connection system No
Suitable for rail mounting No Wall mounting possible Yes Housing connectable Yes
With ventilation slots No Modular spacing (MW) 11

This page is Ultramas, Closed enclosure, plain - UM52, part number UM 52011.
You can find the detail information about specifications and dimensions on part number UM 52011.

Tech Support