Ultramas, Accessories, Raised foot set

Ultramas, Accessories, Raised foot set
  • Volume Discount
Notes:
For horizontal or vertical use, as required.
Scope of delivery:
4 fixed feet.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

UM-AS

Part Number
UM-AS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.60 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Grey Material Plastic Product size (height)(mm) 16.7
Product size (width)(mm) 17 Product size (Depth)(mm) 27.8 Surface finishing Untreated
Operating temperature (°C) -25 - 70 Type of enclosure Open With screening No
With integrated PCB mounting connection system No Suitable for rail mounting No Wall mounting possible No
Housing connectable No With ventilation slots No

This page is Ultramas, Accessories, Raised foot set, part number UM-AS.
You can find the detail information about specifications and dimensions on part number UM-AS.

Tech Support