Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
UMP 32014 FP |
UMP 32018 FP |
UMP 62014 FP |
UMP 62018 FP |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension width W (mm) | Dimension depth D (mm) | |
---|---|---|---|---|---|---|
40.03 € | 1 | Available | 3 Days | 157.5 | 100.1 | |
40.73 € | 1 | Available | 3 Days | 157.5 | 120.4 | |
49.18 € | 1 | Available | 3 Days | 290.9 | 100.1 | |
50.38 € | 1 | Available | 3 Days | 290.9 | 120.4 |
Loading...
Dimension vertical H(mm) | 198.9 | Colour | Grey | IP rating | IP40 |
---|---|---|---|---|---|
Material | Plastic | Surface finishing | Untreated | RAL-number | 7035 |
Operating temperature (°C) | -25 - 70 | Type of enclosure | Open | With screening | No |
With integrated PCB mounting connection system | No | Suitable for rail mounting | No | Wall mounting possible | Yes |
Housing connectable | Yes | With ventilation slots | No |