CombiCard 1000-3000 / CombiSet 500, Internal front panels for BC... in connection with 1 front, 2 mm, naturalcoloured anodised aluminium

CombiCard 1000-3000 / CombiSet 500, Internal front panels for BC... in connection with 1 front, 2 mm, naturalcoloured anodised aluminium
  • Volume Discount
Scope of delivery:
1 front panel, fixing material

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FA 1000 I
FA 2000 I
FA 3000 I
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width W
(mm)

23.70 €

1 Available 3 Days 125.2

25.53 €

1 Available 3 Days 176

28.58 €

1 Available 3 Days 272.5

Loading...

  1. 1

Basic information

Dimension vertical H(mm) 129.8 Dimension depth D(mm) 2 Colour Natural colour
IP rating IP40 Material Aluminium Surface finishing Other
Operating temperature (°C) -25 - 110 Type of enclosure Open With screening Yes
With integrated PCB mounting connection system No Suitable for rail mounting No Wall mounting possible No
Housing connectable No With ventilation slots No Modular spacing (MW) 0

Tech Support