UDS Universal-Docking-Station, LT enclosure without base, for front panel mounting

UDS Universal-Docking-Station, LT enclosure without base, for front panel mounting
  • Volume Discount
Notes:
Control panel at least 2 mm thick.
Scope of delivery:
Pre-mounted lid, PCB clamp bridge, blind plate, screws for control panel fitting

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

UDS-G-LT

Part Number
UDS-G-LT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

21.52 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Dimension width W(mm) 150 Dimension vertical H(mm) 100 Dimension depth D(mm) 19
Colour Grey IP rating IP40 Material Plastic
Surface finishing Untreated RAL-number 7038 Operating temperature (°C) -25 - 70
Type of enclosure Open With screening No With integrated PCB mounting connection system No
Suitable for rail mounting No Wall mounting possible Yes Housing connectable Yes
With ventilation slots No

This page is UDS Universal-Docking-Station, LT enclosure without base, for front panel mounting, part number UDS-G-LT.
You can find the detail information about specifications and dimensions on part number UDS-G-LT.

Tech Support